JAH Series Floating Joint:Heavy Load Type
Option configuration
Reset
Details
Mounting Style
-- Please select --
-(Basic Style)
F(Rod Side Flange Style)
L(Transaxial foot style)
1
Applicable Cylinder Bore Size
-- Please select --
40(40)
50(50)
63(63)
80(80)
100(100)
2
Thread Nominal Size
-- Please select --
16-150(M16X1.5)
20-150(M20X1.5)
24-150(M24X1.5)
24-200(M24X2)
30-150(M30X1.5)
30-200(M30X2)
39-150(M39X1.5)
42-300(M42X3)
48-150(M48X1.5)
3
Option
-- Please select --
-(None)
X11(High Temperature Specifications (-5 to 100°C))
4
-- UnSelected
-- Selected
-- Selection invalid