JA Series Floating Joint:Standard Type
Option configuration
Reset
Details
Mounting Style
-- Please select --
-(Basic Style)
F(Flange Style)
L(Foot Style)
1
Applicable Cylinder Bore Size
-- Please select --
6(6)
10(10)
15(Bore Size 10·15 mm)
20(20)
25(25)
30(25, 32)
32(32)
40(40)
50(50)
63(50, 63)
80(80)
100(100)
125(125)
140(Bore Size 125·140 mm)
160(160)
2
Thread Nominal Size
-- Please select --
3-050(M3X0.5)
4-070(M4X0.7)
5-080(M5X0.8)
6-100(M6X1)
8-100(M8X1)
8-125(M8X1.25)
10-100(M10X1)
10-125(M10X1.25)
10-150(M10X1.5)
12-125(M12X1.25)
12-150(M12X1.5)
12-175(M12X1.75)
14-150(M14X1.5)
16-150(M16X1.5)
16-200(M16X2)
18-150(M18X1.5)
20-250(M20X2.5)
22-150(M22X1.5)
24-300(M24X3)
26-150(M26X1.5)
27-150(M27X1.5)
27-200(M27X2)
30-150(M30X1.5)
33-200(M33X2)
36-150(M36X1.5)
3
Option
-- Please select --
-(None)
X11(High Temperature Specifications (-5 to 100°C))
4
-- UnSelected
-- Selected
-- Selection invalid