IZT43 Series Separate Controller For Individual Parts Nozzle
Option configuration
Reset
Details
Model
-- Please select --
43(AC Type)
1
Electrode Cartridge Type/Electrode Needle Material
-- Please select --
D(High Speed Static Neutralization Cartridge,Emitter Material:Tungsten)
L(Energy Saving Static Neutralization Cartridge,Emitter Material: Tungsten)
2
High-voltage Cable Length
-- Please select --
1(1 m)
2(2 m)
3(3 m)
3
One-touch Fitting
-- Please select --
6H(Φ6 Straight)
6L(Φ6 Elbow)
7H(Φ1/4" Straight)
7L(Φ1/4" Elbow)
4
Nozzle Bracket
-- Please select --
-(Without Bracket)
B(L-Bracket)
F(Angle Adjustment Bracket)
5
-- UnSelected
-- Selected
-- Selection invalid