Controller IO-Link Compatible For IZT41/42/43 Series
Option configuration
Reset
Details
Model
-- Please select --
41(AC, Dual AC Type)
1
Power Supply Cable Direction/Length
-- Please select --
J(Direction:Straight;Length:3m)
K(Direction:Straight;Length:5m)
M(Direction:Straight;Length:10m)
N(None)
S(Direction:Angle;Length:3m)
T(Direction:Angle;Length:5m)
Z(Direction:Angle;Length:10m)
2
Communication Cable Direction/Length
-- Please select --
E(Direction:Straight;Length:0.5m)
G(Direction:Straight;Length:1m)
H(Direction:Straight;Length:2m)
J(Direction:Straight;Length:3m)
K(Direction:Straight;Length:5m)
M(Direction:Straight;Length:10m)
N(None)
P(Direction:Angle;Length:0.5m)
Q(Direction:Angle;Length:1m)
R(Direction:Angle;Length:2m)
S(Direction:Angle;Length:3m)
T(Direction:Angle;Length:5m)
Z(Direction:Angle;Length:10m)
3
DIN Rail Mounting Bracket
-- Please select --
-(None)
W(With DIN Rail Mounting Bracket)
4
-- UnSelected
-- Selected
-- Selection invalid