IO-Link Communication Cable For IZT43-L Series
Option configuration
Reset
Details
Communication Cable Direction/Length
-- Please select --
E(Direction:Straight;Length:0.5m)
G(Direction:Straight;Length:1m)
H(Direction:Straight;Length:2m)
J(Direction:Straight;Length:3m)
K(Direction:Straight;Length:5m)
M(Direction:Straight;Length:10m)
P(Direction:Angle;Length:0.5m)
Q(Direction:Angle;Length:1m)
R(Direction:Angle;Length:2m)
S(Direction:Angle;Length:3m)
T(Direction:Angle;Length:5m)
Z(Direction:Angle;Length:10m)
1
-- UnSelected
-- Selected
-- Selection invalid