IZS40 Series Lonizer Standard Type
Option configuration
Reset
Details
Model
-- Please select --
40(Standard Type)
1
Bar Length
-- Please select --
340(340 mm)
400(400 mm)
460(460 mm)
520(520 mm)
580(580 mm)
640(640 mm)
700(700 mm)
760(760 mm)
820(820 mm)
880(880 mm)
940(940 mm)
1000(1000 mm)
1060(1060 mm)
1120(1120 mm)
1180(1180 mm)
1240(1240 mm)
1300(1300 mm)
1360(1360 mm)
1420(1420 mm)
1480(1480 mm)
1540(1540 mm)
1600(1600 mm)
1660(1660 mm)
1720(1720 mm)
1780(1780 mm)
1840(1840 mm)
1900(1900 mm)
1960(1960 mm)
2020(2020 mm)
2080(2080 mm)
2140(2140 mm)
2200(2200 mm)
2260(2260 mm)
2320(2320 mm)
2380(2380 mm)
2440(2440 mm)
2500(2500 mm)
2
Electrode Cartridge Type/Electrode Needle Material
-- Please select --
-(High Speed Static Neutralization Cartridge,Emitter Material:Tungsten)
S(Energy Saving Highefficiency Cartridge,Emitter Material:Silicon)
V(Energy Saving Highefficiency Cartridge,Emitter Material:Tungsten)
C(High Speed Static Neutralization Cartridge,Emitter Material: Silicon)
J(Energy Saving Static Neutralization Cartridge,Emitter Material: Tungsten)
K(Energy Saving Static Neutralization Cartridge,Emitter Material:Silicon)
3
Power Supply Cable
-- Please select --
-(With Power Supply Cable 3m)
Z(With Power Supply Cable 10m)
N(Without Power Supply Cable)
4
One-touch Fitting
-- Please select --
04(Φ4 One-touch Fitting)
05(Φ3/16" One-touch Fitting)
06(Φ6 One-touch Fitting)
07(Φ1/4" One-touch Fitting)
08(Φ8 One-touch Fitting)
09(Φ5/16" One-touch Fitting)
10(Φ10 One-touch Fitting)
11(Φ3/8" One-touch Fitting)
5
Bracket
-- Please select --
-(Without Bracket)
B(With Bracket)
6
Made To Order
-- Please select --
-(Standard)
X10(Non-Standard Bar Length)
X14(Model With Drop Prevention Cover)
7
-- UnSelected
-- Selected
-- Selection invalid