IZS31 Series Lonizer High-voltage/Control Unit Detachable Short Type
Option configuration
Reset
Details
High-voltage Unit Full Length
-- Please select --
180(180 mm)
220(220 mm)
1
Electrode Needle Material
-- Please select --
-(Tungsten)
S(Stainless Steel)
C(Silicon)
J(Low-maintenance Type/Tungsten)
K(Low-maintenance Type/Silicon)
2
Output Specification
-- Please select --
-(NPN Output)
P(PNP Output)
3
Control Unit Cable Entry Direction
-- Please select --
-(Left-hand Entry)
R(Right-hand Entry)
4
Power Supply Cable
-- Please select --
-(With Power Supply Cable (3m))
Z(With Power Supply Cable (10m))
N(Without Power Supply Cable)
5
Bracket
-- Please select --
-(Without Bracket)
B(With Bracket)
6
Sensor
-- Please select --
-(Without Sensor)
E(Autobalance Sensor Body-mounting Type)
F(Feedback Sensor)
G(Auto Balance Sensor High Accuracy Type)
7
Made To Order
-- Please select --
X210(High-voltage/Control Unit Detachable Short Type)
X211(High-voltage/Control Unit Detachable Short Type With 40 mm-pitch Electrode Cartridges)
8
-- UnSelected
-- Selected
-- Selection invalid