IZS31 Series Lonizer
Option configuration
Reset
Details
Bar Length
-- Please select --
300(300 mm)
380(380 mm)
460(460 mm)
540(540 mm)
620(620 mm)
700(700 mm)
780(780 mm)
860(860 mm)
940(940 mm)
1020(1020 mm)
1100(1100 mm)
1180(1180 mm)
1260(1260 mm)
1340(1340 mm)
1420(1420 mm)
1500(1500 mm)
1580(1580 mm)
1660(1660 mm)
1740(1740 mm)
1820(1820 mm)
1900(1900 mm)
1980(1980 mm)
2060(2060 mm)
2140(2140 mm)
2220(2220 mm)
2300(2300 mm)
1
Electrode Cartridge Type/Electrode Needle Material
-- Please select --
-(Electrode Cartridge Type:Rapid Elimination of Static Electricity,Electrode Needle Material:Tungsten)
S(Electrode Cartridge Type:Rapid Elimination of Static Electricity,Electrode Needle Material:Stainless Steel)
C(Electrode Cartridge Type:Rapid Elimination of Static Electricity,Electrode Needle Material:Silicon)
J(Electrode Cartridge Type:Low Maintenance,Electrode Needle Material:Tungsten)
K(Electrode Cartridge Type:Low Maintenance,Electrode Needle Material:Silicon)
2
Output Specification
-- Please select --
-(NPN Output)
P(PNP Output)
3
Power Supply Cable
-- Please select --
-(With Power Supply Cable 3m)
Z(With Power Supply Cable 10m)
N(Without Power Supply Cable)
4
Bracket
-- Please select --
-(Without Bracket)
B(With Bracket)
5
Sensor
-- Please select --
-(Without Sensor)
E(Autobalance Sensor Body-mounting Type)
F(Feedback Sensor)
G(Auto Balance Sensor High Accuracy Type)
6
Made To Order
-- Please select --
-(Standard)
X10(Non-standard Bar Length (80 mm-pitch))
X14(Model With Drop Prevention Cover)
X15(Model With 40 mm-pitch Electrode Cartridges)
7
-- UnSelected
-- Selected
-- Selection invalid