IZN10E Series Nozzle Type Ionizer
Option configuration
Reset
Details
Nozzle Type
-- Please select --
01(Energy Saving Static Neutralization Nozzle)
02(High Flow Rate Nozzle)
11(Female Threads For Piping)
1
Input/Output Specifications
-- Please select --
-(NPN Input/Output)
P(PNP Input/Output)
2
Port Size
-- Please select --
06(Φ6: Metric Size)
07(Φ6.35(1/4"): Inch Size)
16(Φ6: Metric Size,Elbow)
17(Φ6.35(1/4"): Inch Size,Elbow)
3
Power Supply Cable
-- Please select --
-(With Power Supply Cable 3m)
Z(With Power Supply Cable 10m)
N(Without Power Supply Cable)
4
Bracket
-- Please select --
-(Without Bracket)
B1(L-Bracket)
B2(Pivoting Bracket)
B3(DIN Rail Mounting Bracket)
5
Made To Order
-- Please select --
-(Standard)
X367(Nozzle With Right Angles)
6
-- UnSelected
-- Selected
-- Selection invalid