IZF21/31 Series Fan Type Ionizer
Option configuration
Reset
Details
Model(Maximum Wind Speed)
-- Please select --
21(1.8 m3/min)
31(4.4 m3/min)
1
Input/Output Specifications
-- Please select --
-(NPN Input/Output)
P(PNP Input/Output)
2
Power Supply Cable,AC Adapter
-- Please select --
-(With Power Supply Cable (3 m))
Q(With AC Adapter (With AC Cord))
R(With AC Adapter (Without AC Cord))
Z(With Power Supply Cable (10 m))
N(None)
3
Bracket
-- Please select --
-(None)
B(With Bracket)
4
Automatic Cleaning Unit,Louver
-- Please select --
-(None)
S(With Automatic Cleaning Unit)
W(With Adjustable Louver)
Y(With Automatic Cleaning Unit + Adjustable Louver)
5
Filter
-- Please select --
-(None)
U(With Filter)
6
-- UnSelected
-- Selected
-- Selection invalid