IZF10R Series Fan Type Ionizer With Flow Rate Adjustment Function
Option configuration
Reset
Details
Flow Rate Adjustment Function
-- Please select --
R(With Flow Rate Adjustment Function (0.19 To 0.80 m3/min))
1
Output Specifications
-- Please select --
-(NPN Output)
P(PNP Output)
2
Power Supply Cable,AC Adapter
-- Please select --
-(With Power Supply Cable (3 m))
Q(With AC Adapter (With AC Cord))
R(With AC Adapter (Without AC Cord))
Z(With Power Supply Cable (10 m))
N(None)
3
Bracket
-- Please select --
-(Without Bracket)
B(With Bracket)
4
-- UnSelected
-- Selected
-- Selection invalid