IW Series Filter Regulator
Option configuration
Reset
Details
Type Of Setting
-- Please select --
1(Adjustable Type (Handle))
2(Fixed Type (0.14 MPa))
1
Set Pressure
-- Please select --
2(0.02 To 0.2 MPa)
3(0.02 To 0.3 MPa)
5(0.02 To 0.5 MPa)
2
Thread Type
-- Please select --
-(Rc)
N(NPT)
3
Port Size
-- Please select --
02(1/4)
4
Accessory
-- Please select --
-(None)
B(With Bracket)
BG(With Bracket , With Pressure Gauge)
G(With Pressure Gauge)
5
Suffix
-- Please select --
-(-)
S(External Parts Copper-free)
SL(External Parts Copper-free/Low Temperature (–30 To 60°C))
ST(External Parts Copper-free/High Temperature (–10 To 100°C))
T(High Temperature (–10 To 100°C))
L(Low Temperature (–30 To 60°C))
6
-- UnSelected
-- Selected
-- Selection invalid