ITVX2000 Series 5.0 MPa Maximum Supply Pressure High Pressure Electro-pneumatic Regulator
Option configuration
Reset
Details
Input Signal
-- Please select --
0(Current Type 4 To 20 Ma DC (Sink Type))
1(Current Type 0 To 20 Ma DC (Sink Type))
2(Voltage Type 0 To 5 VDC)
3(Voltage Type 0 To 10 VDC)
1
Monitor Output
-- Please select --
1(Analog Output 1 To 5 VDC)
2(Switch Output/NPN Output)
3(Switch Output/PNP Output)
4(Analog Output 4 To 20 mA DC (Sink Type))
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Bracket
-- Please select --
-(Without Bracket)
B(Flat bracket)
C(L-bracket)
4
Cable connector
-- Please select --
L(Right angle type 2 m)
N(Without Cable Connector)
S(Straight Type 3 m)
5
Pressure display unit
-- Please select --
-(MPa)
2(kgf/cm2)
3(bar)
4(psi)
6
-- UnSelected
-- Selected
-- Selection invalid