ITVH2000 Series 3.0 MPa Maximum Supply Pressure High Pressure Electro-pneumatic Regulator
Option configuration
Reset
Details
Set Pressure Range
-- Please select --
2(0.2 To 2.0 MPa)
1
Power Supply Voltage
-- Please select --
0(24 VDC)
2
Input Signal
-- Please select --
0(Current Type 4 To 20 mA DC)
1(Current Type 0 To 20 mA DC)
2(Voltage Type 0 To 5 VDC)
3(Voltage Type 0 To 10 VDC)
40(4 Points Preset Input Type)
3
Monitor Output
-- Please select --
-(None (Preset Input Only))
1(Analog Output 1 To 5 VDC)
2(Switch Output/NPN Output)
3(Switch Output/PNP Output)
4(Analog Output 4 To 20 mA DC(Sink type))
4
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
5
Port Size
-- Please select --
2(1/4)
3(3/8)
6
Accessory(Bracket)
-- Please select --
-(Without Bracket)
B(Flat Bracket)
C(L-bracket)
7
Cable Connector Type
-- Please select --
L(Right angle type 3 m)
N(Without Cable Connector)
S(Straight Type 3 m)
8
Pressure Display Unit
-- Please select --
-(MPa)
2(kgf/cm2)
3(bar)
4(psi)
9
-- UnSelected
-- Selected
-- Selection invalid