ITV2090/2091 Series Electronic Vacuum Regulator
Option configuration
Reset
Details
Power Supply Voltage
-- Please select --
0(24 VDC)
1(12 To 15 VDC)
1
Input Signal
-- Please select --
0(Current Type 4 To 20 Ma DC (Sink Type))
1(Current Type 0 To 20 Ma DC (Sink Type))
2(Voltage Type 0 To 5 VDC)
3(Voltage Type 0 To 10 VDC)
40(4 Points Preset Input)
52(16 points preset input(Switch output/NPN output))
53(16 points preset input(Switch output/PNP output))
60(10 bit digital input)
CC(CC-Link)
DE(DeviceNet)
IL(IO-Link)
PR(PROFIBUS DP)
RC(RS-232C communication)
2
Monitor Output
-- Please select --
-(None)
1(Analog Output 1 To 5 VDC)
2(Switch Output/NPN Output)
3(Switch Output/PNP Output)
4(Analog Output 4 To 20 mA DC (Sink Type))
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Bracket
-- Please select --
-(Without Bracket)
B(Flat Bracket)
C(L-Bracket)
5
Cable connector
-- Please select --
L(Right angle type 3 m)
N(Without Cable Connector)
S(Straight Type 3 m)
6
Pressure display unit
-- Please select --
-(-)
5(kPa)
7
CE-compliant
-- Please select --
-(Standard Type)
8
-- UnSelected
-- Selected
-- Selection invalid