ITV2050~3050-X399 Series Standby Electro-Pneumatic Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
1
Pressure Range
-- Please select --
5(0.005 To 0.7MPa)
2
Source Voltage
-- Please select --
0(24 VDC±10%)
3
Input Signal
-- Please select --
IL(IO-Link)
4
Applicable AMS□A Size
-- Please select --
20(For AMS20A)
30(For AMS30A)
40(For AMS40A)
60(For AMS60A)
5
Type Of Actuation
-- Please select --
1(Normally Closed)
2(Normally Open)
6
Pressure Display Unit
-- Please select --
K(Units Selection Function)
M(SI Units Only)
7
-- UnSelected
-- Selected
-- Selection invalid