ITV1000/2000/3000 Series With Alarm Output Electro-Pneumatic Regulator
Option configuration
Reset
Details
Type
-- Please select --
1(1000 type)
2(2000 type)
3(3000 type)
1
Pressure Range
-- Please select --
1(0.1 MPa)
3(0.5 MPa)
5(0.9 MPa)
2
Power Supply Voltage
-- Please select --
0(24 VDC)
1(12 To 15 VDC)
3
Input Signal
-- Please select --
0(Current Type 4 To 20 Ma DC (Sink Type))
1(Current Type 0 To 20 Ma DC (Sink Type))
2(Voltage Type 0 To 5 VDC)
3(Voltage Type 0 To 10 VDC)
4
Monitor Output
-- Please select --
2(Alarm output/NPN output)
3(Alarm output/PNP output)
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
Port Size
-- Please select --
1(1/8)
2(1/4)
3(3/8)
4(1/2)
7
Bracket
-- Please select --
-(Without Bracket)
B(Flat Bracket)
C(L-Bracket)
8
Cable connector
-- Please select --
L(Right angle type 2 m)
N(Without Cable Connector)
S(Straight Type 3 m)
9
Pressure display unit
-- Please select --
-(MPa)
2(kgf/cm2)
3(bar)
4(psi)
5(kPa)
10
-- UnSelected
-- Selected
-- Selection invalid