ITV1000/2000/3000 Series Electro-pneumatic Regulator
Option configuration
Reset
Details
Type
-- Please select --
1(1000 type)
2(2000 type)
3(3000 type)
1
Pressure Range
-- Please select --
1(0.1 MPa)
3(0.5 MPa)
5(0.9 MPa)
2
Power Supply Voltage
-- Please select --
0(24 VDC)
1(12 To 15 VDC)
3
Input Signal
-- Please select --
0(Current Type 4 To 20 Ma DC (Sink Type))
1(Current Type 0 To 20 Ma DC (Sink Type))
2(Voltage Type 0 To 5 VDC)
3(Voltage Type 0 To 10 VDC)
40(4 Points Preset Input)
52(16 points preset input(Switch output/NPN output))
53(16 points preset input(Switch output/PNP output))
60(10 bit digital input)
CC(CC-Link)
DE(DeviceNet)
IL(IO-Link)
PR(PROFIBUS DP)
RC(RS-232C communication)
4
Monitor Output
-- Please select --
-(None)
1(Analog Output 1 To 5 VDC)
2(Switch Output/NPN Output)
3(Switch Output/PNP Output)
4(Analog Output 4 To 20 mA DC (Sink Type))
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
Port Size
-- Please select --
1(1/8)
2(1/4)
3(3/8)
4(1/2)
7
Bracket
-- Please select --
-(Without Bracket)
B(Flat Bracket)
C(L-Bracket)
8
Cable connector
-- Please select --
L(Right angle type 3 m)
N(Without Cable Connector)
S(Straight Type 3 m)
9
Pressure display unit
-- Please select --
-(MPa)
2(kgf/cm2)
3(bar)
4(psi)
5(kPa)
10
Made To Order
-- Please select --
-(Standard)
X25(Set Pressure Range 1 to 100 kPa)
X88(High Speed Response Type)
X102(Reverse Type)
X224(High Pressure Type)
X256(Analog Output・Current Type (Source Type))
X400(With Gauge Port)
X410(linearity between ±0.5%F.S.)
11
CE-compliant
-- Please select --
-(Standard Type)
12
-- UnSelected
-- Selected
-- Selection invalid