ITV1000/2000 Series Electro-pneumatic Regulator Manifold Type Single Unit
Option configuration
Reset
Details
Type
-- Please select --
1(1000 type)
2(2000 type)
1
Pressure Range
-- Please select --
1(0.1 MPa)
3(0.5 MPa)
5(0.9 MPa)
2
Power Supply Voltage
-- Please select --
0(24 VDC)
1(12 To 15 VDC)
3
Input Signal
-- Please select --
0(Current Type 4 To 20 Ma DC (Sink Type))
1(Current Type 0 To 20 Ma DC (Sink Type))
2(Voltage Type 0 To 5 VDC)
3(Voltage Type 0 To 10 VDC)
40(4 Points Preset Input)
52(16 points preset input(Switch output/NPN output))
53(16 points preset input(Switch output/PNP output))
60(10 bit digital input)
CC(CC-Link)
DE(DeviceNet)
PR(PROFIBUS DP)
RC(RS-232C communication)
4
Monitor Output
-- Please select --
-(None)
1(Analog Output 1 To 5 VDC)
2(Switch Output/NPN Output)
3(Switch Output/PNP Output)
4(Analog Output 4 To 20 mA DC (Sink Type))
5
Port Size
-- Please select --
1(1/8)
2(1/4)
6
Cable connector
-- Please select --
L(Right angle type 3 m)
N(Without Cable Connector)
S(Straight Type 3 m)
7
Pressure display unit
-- Please select --
-(MPa)
2(kgf/cm2)
3(bar)
4(psi)
5(kPa)
8
Made To Order
-- Please select --
X26(For Manifold )
9
-- UnSelected
-- Selected
-- Selection invalid