ITV0000 Series Compact Electro-pneumatic Regulator Single Unit
Option configuration
Reset
Details
Pressure Range
-- Please select --
1(0.1 MPa)
3(0.5 MPa)
5(0.9 MPa)
1
Power Supply Voltage
-- Please select --
0(24 VDC±10%)
1(12 To 15 VDC)
2
Input Signal
-- Please select --
0(Current Type 4 To 20 Ma DC (Sink Type))
1(Current Type 0 To 20 Ma DC (Sink Type))
2(Voltage Type 0 To 5 VDC)
3(Voltage Type 0 To 10 VDC)
3
Built-in One-touch fittings type
-- Please select --
-(Metric size)
U(Inch Size)
4
Base type
-- Please select --
-(For Single unit)
M(For Manifolds)
5
Bracket
-- Please select --
-(Without Bracket)
B(Flat Bracket)
C(L-Bracket)
6
Cable connector
-- Please select --
L(Right angle type 2 m)
N(Without Cable Connector)
S(Straight Type 3 m)
7
CE-compliant
-- Please select --
-(Standard Type)
8
-- UnSelected
-- Selected
-- Selection invalid