IT600 Series Electro-pneumatic Transducer
Option configuration
Reset
Details
Output Pressure
-- Please select --
0(0.02 To 0.2 MPa)
1(0.04 To 0.6 MPa)
1
Input Current
-- Please select --
0(4 To 20 mA DC)
2
Pressure Gauge
-- Please select --
0(None)
1(0.2MPa)
2(0.3MPa)
3(1MPa)
4(0.4MPa)
6(0.6MPa)
3
External Wiring Connection
-- Please select --
0(Flameproof Threaded-joint Metal Conduit And Normal Joint Not Requiring Explosion-proof Design)
1(Flameproof Packing Type Cable Gland)
4
Seal Type
-- Please select --
0(None)
1(Applicable Cable O.D. 7 To 7.9 mm)
2(Applicable Cable O.D. 8 To 8.9 mm)
3(Applicable Cable O.D. 9 To 9.9 mm)
4(Applicable Cable O.D. 10 To 10.9 mm)
5(Applicable Cable O.D. 11 To 11.5 mm)
6(A Complete Set Of 5 Types Of Flameproof Packing)
5
Accessory
-- Please select --
-(None)
B(Bracket(2B Pipe Installation))
BJ(Bracket(2B Pipe Installation)+Hexagon Wrench(For Tightening Terminal Cover))
J(Hexagon Wrench(For Tightening Terminal Cover))
6
-- UnSelected
-- Selected
-- Selection invalid