ISG Series General Purpose Pressure Switch
Option configuration
Reset
Details
Enclosure
-- Please select --
1(Open Type (Equivalent To IP40))
2(Dripproof (Equivalent To IP44))
1
Operating Pressure Range
-- Please select --
1(0.02 To 0.3 MPa)
2(0.05 To 0.7 MPa)
3(0.1 To 1.0 MPa)
9(-10 To -100 kPa)
2
Fluid Contact Material
-- Please select --
0(Brass/Phosphor Bronze)
1(Stainless Steel 316)
3
Bore Size
-- Please select --
03(R3/8)
N03(NPT3/8)
4
Hysteresis Scale Plate
-- Please select --
0(None)
1(Hysteresis Scale Plate)
5
Semi-Standard b
-- Please select --
-(Scale Plate Pressure Unit MPa Or Wihtout Scale Plate Pressure Unit)
P(Scale Plate Pressure Unit Both MPa And psi)
6
Semi-Standard a
-- Please select --
-(Contacts 1a1b)
W(Contacts 2ab)
7
CE-compliant
-- Please select --
-(Noncompliant)
Q(Compliant)
8
-- UnSelected
-- Selected
-- Selection invalid