ISE79S Series 3-Screen Display High-precision Digital Pressure Switch/For General Fluids
Option configuration
Reset
Details
Pressure Range
-- Please select --
79S(0~50 MPa)
1
Porting Specifications
-- Please select --
02(Rc1/4)
F02(G1/4)
2
Output Specifications
-- Please select --
L2(IO-Link: Switch Output 1 + Switch Output 2 (Switch Output: NPN Or PNP Switching Type))
3
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
M(Fixed SI Unit)
4
Option 1
-- Please select --
-(Without Lead Wire)
S(Lead Wire With M12 Connector (Straight,5 m))
L(Lead Wire With M12 Connector (Right-angled,5 m))
5
Option 2
-- Please select --
-(None)
A(Bracket A(Interchangeable With ISE75(H)))
B(Bracket B)
6
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
7
-- UnSelected
-- Selected
-- Selection invalid