ISE75H Series 2-Color Display Digital Pressure Switch For General Fluids 15MPa
Option configuration
Reset
Details
Porting Specifications
-- Please select --
02(Rc1/4)
F02(G1/4(ISO1179))
N02(NPT1/4)
1
Output Specification
-- Please select --
27(2 Settings NPN Open Collector 2 Outputs (Pin No.:2,4))
43(Fixed Setting:NPN Open Collector 1 Output (Pin No.:4) +PNP Open Collector 1 Output (Pin No.:2))
65(PNP Open Collector 1 Output (Pin No.:4))
67(2 Settings PNP Open Collector 2 Outputs (Pin No.:2,4))
2
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
P(With Display Unit Switching Function (Initial Value psi))
M(Fixed SI Unit (MPa))
3
Option 1
-- Please select --
-(None)
S(Lead Wire With M12 Connector (5 m),Straight)
L(Lead Wire With M12 Connector (5 m),Right-angled)
4
Option 2
-- Please select --
-(None)
A(With Bracket)
5
Made To Order
-- Please select --
-(Standard)
X500(Analog voltage output)
6
-- UnSelected
-- Selected
-- Selection invalid