ISE70G/75G/76G/77G Series 3-Screen Display High-precision Digital Pressure Switch For General Fluids
Option configuration
Reset
Details
Pressure Range
-- Please select --
70G(0 To 1 MPa)
75G(0 To 2 MPa)
76G(0 To 5 MPa)
77G(0 To 10 MPa)
78G(0 To 16 MPa)
1
Porting Specifications
-- Please select --
02(Rc1/4)
F02(G1/4)
N02(NPT1/4)
2
Orifice
-- Please select --
-(None)
T(Yes)
3
Output Specifications
-- Please select --
L2(IO-Link: Switch Output 1 + Switch Output 2 (Switch Output: NPN Or PNP Switching Type))
4
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
M(Fixed SI Unit)
5
Option 1
-- Please select --
-(Without Lead Wire)
S(Lead Wire With M12 Connector (Straight,5 m))
L(Lead Wire With M12 Connector (Right-angled,5 m))
6
Option 2
-- Please select --
-(Without Bracket)
A(Bracket A(Interchangeable With ISE75(H)))
B(Bracket B)
7
Option 3
-- Please select --
-(With Operation Manual)
T(With Calibration Certificate)
Y(Without Operation Manual + Without Calibration Certificate)
K(With Operation Manual + Calibration Certificate)
8
Made To Order
-- Please select --
-(Standard)
X101(Analog Voltage Output)
X504(Analog Voltage Output)
9
-- UnSelected
-- Selected
-- Selection invalid