ISE70/71 Series 3-screen Display High-precision Digital Pressure Switch: For Air
Option configuration
Reset
Details
Pressure Range
-- Please select --
70(0 to 1 MPa)
71(0 To 1.6 MPa)
1
Porting Specifications
-- Please select --
02(Rc1/4)
F02(G1/4)
N02(NPT1/4)
2
Output Specifications
-- Please select --
AB(Switch Output 1 + Switch Output 2 (NPN Or PNP Switching Type))
L2(IO-Link: Switch Output 1 + Switch Output 2 (Switch Output: NPN Or PNP Switching Type))
3
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
M(SI Unit Only)
4
Option 1
-- Please select --
-(Without Lead Wire)
S(Lead Wire With M12 Connector (Straight,5 m))
L(Lead Wire With M12 Connector (Right-angled,5 m))
5
Option 2
-- Please select --
-(Without Bracket)
A(Bracket A(Interchangeable With ISE70))
B(Bracket B)
6
Option 3
-- Please select --
-(With Operation Manual)
T(With Calibration Certificate)
Y(Without Operation Manual + Without Calibration Certificate)
K(With Operation Manual + Calibration Certificate)
7
-- UnSelected
-- Selected
-- Selection invalid