ISE20C(H) Series IO-Link Compatible (1 Output) 3-Screen Display High-Precision Digital Pressure Switch For General Fluids For Positive Pressure
Option configuration
Reset
Details
Rated Pressure Range
-- Please select --
20C(-0.1 To 1 MPa)
20CH(-0.1 To 2 MPa)
1
Output Specifications
-- Please select --
L(IO-Link/Switch: 1 Output(PNP Or NPN Switching Type For Switch Output))
2
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
P(With Display Unit Switching Function (Initial Value psi))
M(Fixed SI Unit)
3
Porting Specifications
-- Please select --
02(R1/4(M5 Female Threaded))
A2(URJ1/4(Face Seal Fitting))
B2(TSJ1/4(Compression Fitting))
C01(Rc1/8)
F02(G1/4(M5 Female Threaded))
N02(NPT1/4(M5 Female Threaded))
4
Piping Direction
-- Please select --
-(Rear Ported)
L(Bottom Ported)
5
Option 1
-- Please select --
-(Without Lead Wire)
W(Lead Wire With Connector(5-core,2 m Lead Wire,With Waterproof Cover))
6
Option 2
-- Please select --
-(None)
A1(Bracket A)
A3(Bracket C)
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
E(Panel Mount Adapter)
F(Panel Mount Adapter + Front Protective Cover)
7
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
8
-- UnSelected
-- Selected
-- Selection invalid