Option configuration
Reset
Rated Pressure Range
-- Please select --
20C(-0.1 To 1 MPa)
20CH(-0.1 To 2 MPa)
1
Output Specifications
-- Please select --
R(NPN Open Collector 2 Outputs + Analog Voltage Output)
S(NPN Open Collector 2 Outputs + Analog Current Output)
T(PNP Open Collector 2 Outputs + Analog Voltage Output)
V(PNP Open Collector 2 Outputs + Analog Current Output)
X(NPN Open Collector 2 Outputs + Copy Function)
Y(PNP Open Collector 2 Outputs + Copy Function)
2
Unit Specifications
-- Please select --
-(Unit Selection Function)
P(With Unit Switching Function (Initial Value psi))
M(SI Unit Only)
3
Piping Specification
-- Please select --
02(R1/4(M5 Female Threaded))
A2(URJ1/4(Face Seal Fitting))
B2(TSJ1/4(Compression Fitting))
C01(Rc1/8)
F02(G1/4(M5 Female Threaded))
N02(NPT1/4(M5 Female Threaded))
4
Piping Direction
-- Please select --
-(Rear Ported)
L(Bottom Ported)
5
Option 1
-- Please select --
-(Without Lead Wire)
W(Lead Wire With Connector(5-core,2 m Lead Wire,With Waterproof Cover))
6
Option 2
-- Please select --
-(None)
A1(Bracket A)
A3(Bracket C)
B(Panel Mount Adapter(Rear Ported))
D(Panel Mount Adapter + Front Protection Cover(Rear Ported))
E(Panel Mount Adapter(Bottom Ported))
F(Panel Mount Adapter + Front Protection Cover(Bottom Ported))
7
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
8
Made To Order
-- Please select --
-(Standard)
X500(Parts in Contact With Fluid: Stainless Steel 316L)
X502(Lead Wire Length 3 m)
X505(M12 4-pin Pre-wired Connector (Lead Wire Length 100 mm))
X510(Restrictor Installed Fitting)
X521(□36 mm Panel Hole (Compatible with the panel holes of the Z/ISE40A and Z/ISE80))
9