Option configuration
Reset
Rated Pressure Range
-- Please select --
20B(-0.1 To 1 MPa)
1
Output Specifications
-- Please select --
R(NPN Open Collector 1 Output + Analog Voltage Output)
S(NPN Open Collector 1 Output + Analog Current Output)
T(PNP Open Collector 1 Output + Analog Voltage Output)
V(PNP Open Collector 1 Output + Analog Current Output)
X(NPN Open Collector 2 Outputs)
Y(PNP Open Collector 2 Outputs)
2
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
P(With Unit Switching Function (Initial Value: psi))
M(Fixed SI Unit)
3
Porting Specifications
-- Please select --
01(R1/8)
C4L(One-touch Fitting Φ4 mm (Elbow Type))
C6L(One-touch Fitting Φ6 mm (Elbow Type))
M5(M5 Female Thread)
N01(NPT1/8)
4
Option 1
-- Please select --
S(M12 Connector Type)
5
Option 2
-- Please select --
-(None)
A4(Bracket D (For M12 Connector Type))
A5(Bracket E (For M12 Connector Type))
6
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
7
Made To Order
-- Please select --
-(Standard)
X2(Non-grease Specifications)
X532(With Spacer For Fitting Extension)
8