ISE20B-L Series IO-Link Compatible (1 Output) 3-Screen Display High-Precision Digital Pressure Switch For Positive Pressure M12 Connector Type
Option configuration
Reset
Details
Rated Pressure Range
-- Please select --
20B(-0.1 To 1 MPa)
1
Output Specifications
-- Please select --
L(IO-Link: Switch Output 1 ⇐ (Switch Output: NPN Or PNP Switching Type))
2
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
P(With Unit Switching Function (Initial Value: psi))
M(Fixed SI Unit)
3
Porting Specifications
-- Please select --
01(R1/8)
M5(M5 Female Thread)
N01(NPT1/8)
4
Option 1
-- Please select --
S(M12 Connector Type)
5
Option 2
-- Please select --
-(None)
A4(Bracket D (For M12 Connector Type))
A5(Bracket E (For M12 Connector Type))
6
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
7
-- UnSelected
-- Selected
-- Selection invalid