ISE20B Series 3-Screen Display High-Precision Digital Pressure Switch 2 Outputs + Analog Output (Voltage/Current) For Positive Pressure
Option configuration
Reset
Details
Rated Pressure Range
-- Please select --
20B(-0.1 To 1 MPa)
1
Output Specifications
-- Please select --
R(NPN Open Collector 2 Outputs + Analog Voltage Output)
S(NPN Open Collector 2 Outputs + Analog Current Output)
T(PNP Open Collector 2 Outputs + Analog Voltage Output)
V(PNP Open Collector 2 Outputs + Analog Current Output)
X(NPN Open Collector 2 Outputs + Copy Function)
Y(PNP Open Collector 2 Outputs + Copy Function)
2
Unit Specifications
-- Please select --
-(Unit Selection Function)
P(With Unit Switching Function (Initial Value psi))
M(SI Unit Only)
3
Piping Specification
-- Please select --
01(R1/8)
M5(M5 Female Thread)
N01(NPT1/8)
C4L(One-touch Fitting Φ4 mm (Elbow Type))
C6L(One-touch Fitting Φ6 mm (Elbow Type))
4
Option 1
-- Please select --
-(Without Lead Wire)
W(Lead Wire With Connector(5-core,2 m Lead Wire,With Waterproof Cover))
5
Option 2
-- Please select --
-(None)
A1(Bracket A(Vertical Mounting))
A2(Bracket B(Horizontal Mounting))
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
6
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
7
Made To Order
-- Please select --
-(Standard)
X2(Non-grease Specifications)
X500(Lead Wire Length 3 m)
X503(M8 3-pin Pre-wired Connector (Lead Wire Length: 500 mm))
X505(M12 4-pin Pre-wired Connector (Lead Wire Length 100 mm))
X521(□36 mm Panel Hole (Compatible with the panel holes of the Z/ISE40A and Z/ISE80))
X532(With Spacer For Fitting Extension)
X534(□36 mm Panel Hole (Compatible with the panel holes of the Z/ISE40A and Z/ISE80)+Lead Wire Length 3m(ZS-46-5F-X425 Is Included))
X538(One-touch Fitting Assembly)
8
-- UnSelected
-- Selected
-- Selection invalid