ISE20 Series 3-Screen Display High-Precision Digital Pressure Switch For Positive Pressure
Option configuration
Reset
Details
Rated Pressure Range
-- Please select --
ISE20(-0.1 To 1 MPa)
1
Output Specifications
-- Please select --
N(NPN Open Collector 1 Output)
P(PNP Open Collector 1 Output)
2
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
P(With Display Unit Switching Function (Initial Value psi))
M(Fixed SI Unit)
3
Porting Specifications
-- Please select --
01(R1/8)
M5(M5 Female Thread)
N01(NPT1/8)
N7H(One-touch Fitting Φ1/4 Inch (Straight Type))
N7L(One-touch Fitting Φ1/4 Inch (Elbow Type))
C4H(One-touch Fitting Φ4 mm (Straight Type))
C4L(One-touch Fitting Φ4 mm (Elbow Type))
C6H(One-touch Fitting Φ6 mm (Straight Type))
C6L(One-touch Fitting Φ6 mm (Elbow Type))
4
Option 1
-- Please select --
-(Without Lead Wire)
L(Lead Wire With Connector(Lead Wire Length 2 m))
5
Option 2
-- Please select --
-(None)
A1(Bracket A(Vertical Mounting))
A2(Bracket B(Horizontal Mounting))
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
6
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
7
Made To Order
-- Please select --
-(Standard)
X2(Non-grease Specifications)
X531(Lead Wire With Connector (Terminal Cover))
X532(With Spacer For Fitting Extension)
X538(One-touch Fitting Assembly)
8
-- UnSelected
-- Selected
-- Selection invalid