ISE2 Series Compact Pressure Switch For Positive Pressure
Option configuration
Reset
Details
Rated Pressure Range/Setting Pressure Range
-- Please select --
-(0 to 1 MPa)
L(0 to 100 kPa)
1
Porting Specifications
-- Please select --
01(Single Mounting R 1/8)
T1(Single Mounting NPTF 1/8)
2
Output Specification
-- Please select --
15(NPN Open Collector)
55(PNP Open Collector)
3
Wiring Type
-- Please select --
-(Grommet type(Lead wire:0.6m))
C(Connector type(Lead wire:0.6m))
CL(Connector type(Lead wire:3m))
CN(Without Connector)
L(Grommet type(Lead wire:3m))
4
-- UnSelected
-- Selected
-- Selection invalid