ISE10 Series Digital Pressure Switch For positive pressure
Option configuration
Reset
Details
Porting Specifications
-- Please select --
01(R1/8 Side ported)
M5(M5 Female Thread Side Ported)
M5R(M5 Female Thread Rear Ported)
N01(NPT1/8 Side ported)
1
Output Specification
-- Please select --
A(NPN Open Collector 2 Outputs)
B(PNP Open Collector 2 Outputs)
C(NPN Open Collector 1 Output + Analog Voltage Output)
E(PNP Open Collector 1 Output + Analog Voltage Output)
2
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
P(With Display Unit Switching Function (Initial Value psi))
M(Fixed SI Unit)
3
Option 1
-- Please select --
-(Without Lead Wire)
G(Lead Wire With Connector(Lead Wire Length 2 m)With Connector Cover)
4
Option 2
-- Please select --
-(None)
R(DIN Rail Adapter)
D(Panel Mount Adapter+Front Protection Cover)
5
Option 3
-- Please select --
-(Calibration certificate-)
K(Calibration Certificate:○)
6
-- UnSelected
-- Selected
-- Selection invalid