ISE1 Series Compact Pressure Switch For Positive Pressure
Option configuration
Reset
Details
Rated Pressure Range/Setting Pressure Range
-- Please select --
-(0 to 1 MPa)
L(0 to 100 kPa)
1
Porting Specifications
-- Please select --
01(Single Mounting R 1/8)
T1(Single Mounting NPTF 1/8)
2
Output Specification
-- Please select --
14(NPN open collector 1 output,without analog output,3 turns adjustment)
15(NPN open collector 1 output,without analog output,200 degrees adjustment)
16(NPN open collector 2 output,without analog output,3 turns adjustment)
17(NPN open collector 2 output,without analog output,200 degrees adjustment)
18(NPN open collector 1 output,with analog output,3 turns adjustment)
19(NPN open collector 1 output,with analog output,200 degrees adjustment)
55(PNP open collector 1 output,without analog output,200 degrees adjustment)
3
Wiring Type
-- Please select --
-(Grommet type(Lead wire:0.6m))
C(Connector type(Lead wire:0.6m))
CL(Connector type(Lead wire:3m))
CN(Without Connector)
L(Grommet type(Lead wire:3m))
4
-- UnSelected
-- Selected
-- Selection invalid