ISA3-L Series 3-Color Display Digital Gap Checker Without Control Unit
Option configuration
Reset
Details
Rated Distance Range
-- Please select --
F(0.01 To 0.03 mm)
G(0.02 To 0.15 mm)
H(0.05 To 0.30 mm)
1
Piping Specification
-- Please select --
C(Supply Side:Rc1/8; Detection Side:Φ4 One-touch Fitting (Rated Distance Range:0.01 To 0.03 mm);Φ6 One-touch Fitting (Rated Distance Range:0.02 To 0.15 mm/0.05 To 0.30 mm);)
F(Supply Side:G1/8; Detection Side:G1/8; )
2
Output Specifications
-- Please select --
L(IO-Link: Switch Output 1 + Switch Output 2 (Switch Output: NPN Or PNP Switching Type))
3
Unit Specifications Of Pressure Value
-- Please select --
-(With Unit Conversion Function)
M(Fixed SI Unit)
4
Stations
-- Please select --
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
5
Option 1 (Cable)
-- Please select --
-(Straight)
S(Centralized Lead Wire)
T(Centralized Lead Wire(With Bracket))
L(Right Angle)
N(None)
6
Option 2 (Bracket)
-- Please select --
-(None (DIN Rail Mounting))
B(With Bracket)
7
-- UnSelected
-- Selected
-- Selection invalid