IS3000 Series Pneumatic Pressure Switch
Option configuration
Reset
Details
Piping Method
-- Please select --
0(Rc1/4 Thread)
1(Gasket Piping)
1
Micro switch load type
-- Please select --
0(Standard)
1(Micro Load)
2
Port Size
-- Please select --
-(With Gasket)
02(Rc1/4)
N02(NPT1/4)
3
Indicator light
-- Please select --
-(None)
L1(With Neon Light/110 VAC)
L2(With Neon Light/220 VAC)
L5(LED/24 VDC)
4
Pressure Display With Scale Plate
-- Please select --
-(MPa)
P(Both MPa And psi)
5
-- UnSelected
-- Selected
-- Selection invalid