ISG Series Related Products:Pressure Switch With Indicator Light
Option configuration
Reset
Details
Fluid Contact Material
-- Please select --
-(Brass/Phosphor Bronze)
1(Stainless Steel 316)
1
Bore Size
-- Please select --
03(R3/8)
N03(NPT3/8)
2
Indicator Light Power Supply
-- Please select --
L1(110 VAC)
L2(220 VAC)
L9(24 VDC)
3
Semi-standard
-- Please select --
-(Scale Plate Pressure Unit MPa)
P(Scale Plate Pressure Unit Both MPa And psi)
4
-- UnSelected
-- Selected
-- Selection invalid