IS10M Series Pressure Switch
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
40(40)
50(50)
60(60)
1
Semi-Standard a
-- Please select --
-(Body Type:Standard)
1(Body Type:Slim)
2
Semi-Standard b
-- Please select --
-(Set Pressure Range 0.1 to 0.4 MPa)
6(Set Pressure Range 0.1 to 0.6 MPa)
3
Semi-standard c
-- Please select --
-(Lead Wire Length:0.5 m;Pressure Unit Of The Scale Plate:Mpa)
P(Lead Wire Length:0.5 m;Pressure Unit Of The Scale Plate:Mpa/psi Dual Scale)
PZ(Lead Wire Length:5 m,Pressure Unit Of The Scale Plate:MPa/psi Dual Scale)
Z(Lead Wire Length:5 m;Pressure Unit Of The Scale Plate:Mpa)
L(Lead Wire Length:3 m;Pressure Unit Of The Scale Plate:Mpa)
LP(Lead Wire Length:3 m,Scale Pressure Unit Of The Scale Plate:MPa/psi Dual Scale)
4
-- UnSelected
-- Selected
-- Selection invalid