IS10 Series Pressure Switch/Reed Switch Type Pressure Switch With Spacer
Option configuration
Reset
Details
Body Size
-- Please select --
20(Body Size)
30(Body Size)
40(Body Size)
50(Body Size)
60(Body Size)
1
Semi-Standard a
-- Please select --
-(Set Pressure Range 0.1 to 0.4 MPa)
6(Set Pressure Range 0.1 to 0.6 MPa)
2
Semi-Standard b
-- Please select --
-(Lead Wire Length: 0.5 m,Pressure Unit of The Scale Plate: MPa)
P(Lead Wire Length: 0.5 m,Pressure Unit of The Scale Plate MPa/psi Dual Scale)
PZ(Lead Wire Length: 5 m,Pressure Unit of The Scale Plate MPa/psi Dual Scale)
Z(Lead Wire Length: 5 m,Pressure Unit of The Scale Plate: MPa)
L(Lead Wire Length: 3 m,Pressure Unit of The Scale Plate: MPa)
LP(Lead Wire Length: 3 m,Pressure Unit of The Scale Plate MPa/psi Dual Scale)
3
-- UnSelected
-- Selected
-- Selection invalid