IS10M Series Pressure Switch With Piping Adapter
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
40(40)
50(50)
60(60)
1
Semi-Standard a
-- Please select --
-(Set Pressure Range 0.1 to 0.4 MPa)
6(Set Pressure Range 0.1 to 0.6 MPa)
2
Semi-Standard b
-- Please select --
-(Lead Wire Length 0.5 m)
P(Scale Plate Pressure Unit Both MPa And psi)
PZ(Scale Plate Pressure Unit Both MPa and psi,Lead Wire Length 5 m)
Z(Lead Wire Length 5 m)
L(Lead Wire Length 3 m)
LP(Lead Wire Length 3 m,Scale Plate Pressure Unit Both MPa and psi)
3
-- UnSelected
-- Selected
-- Selection invalid