IS10 Series Pressure Switch/Reed Switch Type Pressure Switch With Piping Adapter
Option configuration
Reset
Details
Body Size
-- Please select --
20(Body Size)
30(Body Size)
40(Body Size)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Bore Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
3
Semi-Standard a
-- Please select --
-(Set Pressure Range 0.1 to 0.4 MPa)
6(Set Pressure Range 0.1 to 0.6 MPa)
4
Semi-Standard b
-- Please select --
-(Lead Wire Length: 0.5 m, Pressure Unit of The Scale Plate: Mpa, Mounting Position: Right)
P(Lead Wire Length: 0.5 m, Pressure Unit of The Scale Plate: MPa/psi Dual Scale, Mounting Position: Right)
PR(Lead Wire Length: 0.5 m, Pressure Unit of The Scale Plate: MPa/psi Dual Scale, Mounting Position: Left)
PRZ(Lead Wire Length: 5 m, Pressure Unit of The Scale Plate: MPa/psi Dual Scale, Mounting Position: Left)
PZ(Lead Wire Length: 5 m, Pressure Unit of The Scale Plate: MPa/psi Dual Scale, Mounting Position: Right)
R(Lead Wire Length: 0.5 m, Pressure Unit of The Scale Plate: Mpa, Mounting Position: Left)
RZ(Lead Wire Length: 5 m, Pressure Unit of The Scale Plate: Mpa, Mounting Position: Left)
Z(Lead Wire Length: 5 m, Pressure Unit of The Scale Plate: Mpa, Mounting Position: Right)
L(Lead Wire Length: 3 m, Pressure Unit of The Scale Plate: Mpa, Mounting Position: Right)
LP(Lead Wire Length: 3 m, Pressure Unit of The Scale Plate: MPa/psi Dual Scale, Mounting Position: Right)
LPR(Lead Wire Length: 3 m, Pressure Unit of The Scale Plate: MPa/psi Dual Scale, Mounting Position: Left)
LR(Lead Wire Length: 3 m, Pressure Unit of The Scale Plate: Mpa, Mounting Position: Left)
5
-- UnSelected
-- Selected
-- Selection invalid