IS10E Series Pressure Switch With Piping Adapter
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
40(40)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Bore Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
3
Semi-Standard a
-- Please select --
-(Set Pressure Range 0.1 to 0.4 MPa)
6(Set Pressure Range 0.1 to 0.6 MPa)
4
Semi-Standard b
-- Please select --
-(Lead Wire Length 0.5 m)
P(Scale Plate Pressure Unit Both MPa And psi)
PR(Scale Plate Pressure Unit Both MPa and psi,Mounting Position:Left)
PRZ(Scale Plate Pressure Unit Both MPa and psi,Mounting Position:Left,Lead Wire Length 5 m)
PZ(Scale Plate Pressure Unit Both MPa and psi,Lead Wire Length 5 m)
R(Mounting Position:Left)
RZ(Mounting Position:Left,Lead Wire Length 5 m)
Z(Lead Wire Length 5 m)
L(Lead Wire Length 3 m)
LP(Lead Wire Length 3 m,Scale Plate Pressure Unit Both MPa and psi)
LPR(Lead Wire Length 3 m,Scale Plate Pressure Unit Both MPa and psi,Mounting Position:Left)
LR(Lead Wire Length 3 m,Mounting Position:Left)
5
-- UnSelected
-- Selected
-- Selection invalid