IS10 Series Pressure Switch
Option configuration
Reset
Details
Thread Type
-- Please select --
-(R)
N(NPT)
1
Seal
-- Please select --
-(None)
S(With Seal)
2
Semi-Standard a
-- Please select --
-(Set Pressure Range 0.1 to 0.4 MPa)
6(Set Pressure Range 0.1 to 0.6 MPa)
3
Semi-Standard b
-- Please select --
-(Lead Wire Length 0.5 m)
P(Scale Plate Pressure Unit Both MPa And psi)
PZ(Scale Plate Pressure Unit Both MPa and psi,Lead Wire Length 5 m)
Z(Lead Wire Length 5 m)
L(Lead Wire Length 3 m)
LP(Lead Wire Length 3 m,Scale Plate Pressure Unit Both MPa and psi)
4
-- UnSelected
-- Selected
-- Selection invalid