IR1000/2000/3000 Series Precision Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
1(IR1000)
2(IR2000)
3(IR3000)
1
Type Of Setting
-- Please select --
0(Basic Type (Handle))
1(Air Operated Type)
2
Regulating Pressure Range
-- Please select --
0(IR1000/2000:0.005 To 0.2 MPa;IR3000:0.01 To 0.2 MPa)
1(0.01-0.4MPa)
2(0.01-0.8MPa)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Bore Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
5
Accessory
-- Please select --
-(None)
B(With Bracket)
BG(With Bracket , With Pressure Gauge)
G(With Pressure Gauge)
6
Suffix 1
-- Please select --
-(None)
T(For high temp. enviroments)
L(For Low Temp. Enviroments)
7
Suffix 2
-- Please select --
-(None)
R(Pressure Gauge, Bracket, Name Plate, Mounting On The Opposite Side)
8
Made To Order
-- Please select --
-(Standard)
X1(Non-grease Specifications)
X465A(With Digital Pressure Switch:NPN Open Collector 1 Output)
X465B(With Digital Pressure Switch:PNP Open Collector 1 Output)
X465C(NPN Open Collector 2 Outputs + Analog Voltage Output)
X465D(NPN Open Collector 2 Outputs + Analog Current Output)
X170(Compatible With Modular Connection Brackets (Refer To Page 718))
9
-- UnSelected
-- Selected
-- Selection invalid