IR1000-A/2000-A/3000-A Series Precision Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
1(1)
2(2)
3(3)
1
Regulating Pressure Range
-- Please select --
0(Body Size 1:0.005 To 0.2 MPa;Body Size 2:0.005 To 0.2 MPa;Body Size 3:0.01 To 0.2 MPa)
1(0.01 To 0.4 MPa)
2(0.01 To 0.8 MPa)
2
Exhaust Direction
-- Please select --
0(Bottom Exhaust)
1(Front Exhaust)
2(Rear Exhaust)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Bore Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
5
Option a
-- Please select --
-(Without Mounting Option)
B(With Bracket)
6
Option b
-- Please select --
-(No Pressure Gauge+Without Hexagon Panel Nut(For Panel Fitting))
EA(NPN Open Collector 1 Output)
EAH(NPN Open Collector 1 Output + With Hexagon Panel Nut(For Panel Fitting))
EB(PNP Open Collector 1 Output)
EBH(PNP Open Collector 1 Output + With Hexagon Panel Nut(For Panel Fitting))
EC(NPN Open Collector 2 Outputs + Analog Voltage Output)
ECH(NPN Open Collector 2 Output + Analog voltage output + With Hexagon Panel Nut(For Panel Fitting))
ED(NPN Open Collector 2 Outputs + Analog Current Output)
EDH(NPN Open Collector 2 Output+Analog Current Output+With Hexagon Panel Nut(For Panel Fitting))
G(Round Type Pressure Gauge)
GH(Round Type Pressure Gauge + With Hexagon Panel Nut(For Panel Fitting))
H(With Hexagon Panel Nut(For Panel Fitting))
7
Semi-Standard b
-- Please select --
-(Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units:Mpa)
R(Flow Direction: Right to Left,Upward,Name Plate And Pressure Gauge In Imperial Units:Mpa)
RV(Flow Direction: Right to Left,Downward,Name Plate And Pressure Gauge In Imperial Units:Mpa)
RVZ(Flow Direction: Right to Left,Downward,Name Plate And Pressure Gauge In Imperial Units:psi)
RVZA(Flow Direction: Right to Left,Downward,Digital Pressure Switch: With Unit Conversion Function)
RZ(Flow Direction: Right to Left,Upward,Name Plate And Pressure Gauge In Imperial Units:psi)
RZA(Flow Direction: Right to Left,Upward,Digital Pressure Switch: With Unit Conversion Function)
V(Flow Direction: Left to Right,Downward,Name Plate And Pressure Gauge In Imperial Units: Mpa)
VZ(Flow Direction: Left to Right,Downward,Name Plate And Pressure Gauge In Imperial Units:psi)
VZA(Flow Direction: Left to Right,Downward,Digital Pressure Switch: With Unit Conversion Function)
Z(Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units:psi)
ZA(Flow Direction: Left to Right,Upward,Digital Pressure Switch: With Unit Conversion Function)
8
-- UnSelected
-- Selected
-- Selection invalid