IP8101-X419 Series External Input Signal (Remote) Type Smart Positioner
Option configuration
Reset
Details
Type
-- Please select --
101(Smart Rotary Type)
1
Pressure Gauge
-- Please select --
3(1.0MPa)
2
Construction
-- Please select --
2(With Output Function {Analog (4 to 20 mA DC) Output + Alarm Output X 2})
3
Accessories
-- Please select --
W(Body With LCD Window)
4
Connection
-- Please select --
-(Air:Rc1/4;Electric:G1/2)
1(Air:1/4NPT;Electric:G1/2)
2(Air:1/4NPT;Electric:M20X1.5)
3(Air:1/4NPT;Electric:1/2NPT)
4(Air:G1/4;Electric:G1/2)
5(Air:G1/4;Electric:M20X1.5)
6(Air:G1/4;Electric:1/2NPT)
M(Air:Rc1/4;Electric:M20X1.5)
N(Air:Rc1/4;Electric:1/2NPT)
5
CE Marking
-- Please select --
-(-)
Q(CE/UKCA-compliant)
6
-- UnSelected
-- Selected
-- Selection invalid