IP8100 Series Electro-pneumatic Positioner Rotary Type Water Resistant Type
Option configuration
Reset
Details
Type
-- Please select --
100(Electro-Pneumatic Rotary Type)
1
Pressure Gauge
-- Please select --
0(None)
1(0.2MPa)
2(0.3MPa)
3(1.0MPa)
2
Construction
-- Please select --
0(No Terminal Box (With Non-explosive Proof Connector))
1(With Terminal Box(Exd Ⅱ BT5))
3
Accessories A
-- Please select --
-(None)
A(With Φ0.7 Output Restriction Pilot Valve)
B(With Φ1.0 Output Restriction Pilot Valve)
4
Accessories B
-- Please select --
-(None)
C(Fork Lever-type Fitting M)
D(Fork Lever-type Fitting S)
5
Accessories C
-- Please select --
-(None)
G(Compensation Spring (A) (It Is Mounted To The Body As A Replacement of The Standard Compensation Spring.))
6
Accessories D
-- Please select --
-(None)
H(With External Scale Plate)
7
Accessories E
-- Please select --
-(None)
J(With Opening Current Transmission (4 To 20 mA DC, With Terminal Box, Non-explosion Proof)/Positive Operation)
JR(With Opening Current Transmission (4 To 20 mA DC, With Terminal Box, Non-explosion Proof)/Reverse Operation)
8
Connection
-- Please select --
-(Air:Rc1/4;Electric:G1/2)
1(Air:1/4NPT;Electric:G1/2)
2(Air:1/4NPT;Electric:M20X1.5)
3(Air:1/4NPT;Electric:1/2NPT)
4(Air:G1/4;Electric:G1/2)
5(Air:G1/4;Electric:M20X1.5)
6(Air:G1/4;Electric:1/2NPT)
M(Air:Rc1/4;Electric:M20X1.5)
N(Air:Rc1/4;Electric:1/2NPT)
9
Made To Order
-- Please select --
X310(Exterior Covering Enclosure:JISF8007 IP66 (Conforms To IEC60529))
10
CE Marking
-- Please select --
-(-)
Q(CE/UKCA-compliant)
11
-- UnSelected
-- Selected
-- Selection invalid