IP8000/8100 Series Electro-Pneumatic Positioner(Lever type / Rotary type) ATEX Directive Intrinsically Safe Explosion Proof
Option configuration
Reset
Details
Type
-- Please select --
000(Electro-pneumatic Lever Type)
100(Electro-Pneumatic Rotary Type)
1
Pressure Gauge
-- Please select --
0(None)
1(0.2MPa)
2(0.3MPa)
3(1.0MPa)
2
Accessories A
-- Please select --
-(None (Standard))
A(With Φ0.7 Output Restriction Pilot Valve)
B(With Φ1.0 Output Restriction Pilot Valve)
C(Fork Lever-type Fitting M)
D(Fork Lever-type Fitting S)
E(For Stroke 35 To 100 mm With Lever Unit)
F(For Stroke 50 To 140 mm With Lever Unit)
G(Compensation Spring (A))
H(With External Scale Plate)
3
Accessories B
-- Please select --
-(None (Standard))
C(Fork Lever-type Fitting M)
D(Fork Lever-type Fitting S)
E(For Stroke 35 To 100 mm With Lever Unit)
F(For Stroke 50 To 140 mm With Lever Unit)
G(Compensation Spring (A))
H(With External Scale Plate)
4
Accessories C
-- Please select --
-(None (Standard))
G(Compensation Spring (A))
H(With External Scale Plate)
5
Accessories D
-- Please select --
-(None (Standard))
H(With External Scale Plate)
6
Option
-- Please select --
-(-)
W(With Internal Opening Indicator Plate)
L(Low Temperature (–40 To 60°C))
7
-- UnSelected
-- Selected
-- Selection invalid