IP8000/8100 Series Electro-Pneumatic Positioner (Lever Type / Rotary Type) Standard
Option configuration
Reset
Details
Type
-- Please select --
000(Electro-pneumatic Lever Type)
100(Electro-Pneumatic Rotary Type)
1
Pressure Gauge
-- Please select --
0(None)
1(0.2MPa)
2(0.3MPa)
3(1.0MPa)
2
Construction
-- Please select --
0(No Terminal Box)
1(With Terminal Box(Exsd2BT5) TIIS (Japan) Explosion-Proof Item)
3
Accessories A
-- Please select --
-(None (Standard))
A(With Φ0.7 Output Restriction Pilot Valve)
B(With Φ1.0 Output Restriction Pilot Valve)
C(Fork Lever-type Fitting M)
D(Fork Lever-type Fitting S)
E(For Stroke 35 To 100 mm With Lever Unit)
F(For Stroke 50 To 140 mm With Lever Unit)
G(Compensation Spring (A))
H(With External Scale Plate)
J(With Opening Current Transmission (4 To 20 Ma DC)/Positive Operation)
JR(With Opening Current Transmission (4 To 20 Ma DC))/Reverse Operation)
4
Accessories B
-- Please select --
-(None (Standard))
C(Fork Lever-type Fitting M)
D(Fork Lever-type Fitting S)
E(For Stroke 35 To 100 mm With Lever Unit)
F(For Stroke 50 To 140 mm With Lever Unit)
G(Compensation Spring (A))
H(With External Scale Plate)
J(With Opening Current Transmission (4 To 20 Ma DC)/Positive Operation)
JR(With Opening Current Transmission (4 To 20 Ma DC))/Reverse Operation)
5
Accessories C
-- Please select --
-(None (Standard))
G(Compensation Spring (A))
H(With External Scale Plate)
J(With Opening Current Transmission (4 To 20 Ma DC)/Positive Operation)
JR(With Opening Current Transmission (4 To 20 Ma DC))/Reverse Operation)
6
Accessories D
-- Please select --
-(None (Standard))
H(With External Scale Plate)
J(With Opening Current Transmission (4 To 20 Ma DC)/Positive Operation)
JR(With Opening Current Transmission (4 To 20 Ma DC))/Reverse Operation)
7
Accessories E
-- Please select --
-(None (Standard))
J(With Opening Current Transmission (4 To 20 Ma DC)/Positive Operation)
JR(With Opening Current Transmission (4 To 20 Ma DC))/Reverse Operation)
8
Connection
-- Please select --
-(Air:Rc1/4;Electric:G1/2)
1(Air:1/4NPT;Electric:G1/2)
2(Air:1/4NPT;Electric:M20X1.5)
3(Air:1/4NPT;Electric:1/2NPT)
4(Air:G1/4;Electric:G1/2)
5(Air:G1/4;Electric:M20X1.5)
6(Air:G1/4;Electric:1/2NPT)
M(Air:Rc1/4;Electric:M20X1.5)
N(Air:Rc1/4;Electric:1/2NPT)
9
CE Marking
-- Please select --
-(-)
Q(CE/UKCA-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid